Miscellaneous fixturing components Refine by Thread M4 M6 M8 1/4-20 Type Cone Pin Corner viewer Vertical base plate Screws and adapters 123Next >> Product Unit price Add to cart 82.5 mm x 82.5 mm corner viewer with M6 threadR-VC-7575-6 $57.75 16 mm long plastic knurled head screw with M6 threadAATK-6 $2.50 Ø0.625 in × 0.50 in Polyoxymethylene (POM) resting cone with 1/4-20 threadR-RCD-20 $7.25 Ø0.375 in × 0.375 in steel resting pin with 1/4-20 threadR-RPS-20 $11.00 Ø0.57 in wedge stop for use with 1/4-20 fixturing componentsR-WS-37550-20 $33.00 3.25 in × 3.25 in corner viewer with 1/4-20 threadR-VC-33-20 $60.50 0.59 '' long plastic knurled head screw with 1/4-20 threadAATK-20 $2.50 Ø0.63 in × 0.51 in aluminium resting cone with 1/4-20 threadR-RCA-20 $24.50 Ø0.63 in × 0.51 in steel resting cone with 1/4 -20 threadR-RCS-20 $13.50 Ø0.37 in x 0.37 in Polyoxymethylene (POM) resting pin with 1/4-20 threadR-RPD-20 $17.00 123Next >> Shopping security Recall your cart